HUBBELL CANADA
Image of BE18D63TNCG1 BE18D63TNCG1 Flexible Copper Braid

BE18D63TNCG1 Flexible Copper Braid

Brand: Burndy

Catalog ID: BE18D63TNCG1

Tinned copper flexible braid 18.2"x1.5"x0.17".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BE18D63TNCG1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810420980

UPC 14 Digit GTIN

00781810420980

Dimensions

Dimension - L Length Overall mm

462 mm

Dimension - Length Overall inch

18.20 in

Dimension - Width inch

1.5

Dimension - Width mm

38 mm

Length

18.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.87 lb

Electrical Ratings

Rating - Indoor Amperage

340

Rating - Outdoor Amperage

405

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

6

Pallet Quantity

576