
Brand: Burndy
Catalog ID: BE25G155TN
Catalog Number
BE25G155TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810480724
UPC 14 Digit GTIN
00781810480724
Dimension - L Length Overall mm
635 mm
Dimension - Length Overall inch
25.00 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid