
Brand: Burndy
Catalog ID: BE36G183TN
Catalog Number
BE36G183TN
Connector Type
Braid
Material
Copper
UPC
781810540411
UPC 14 Digit GTIN
00781810540411
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36 in
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid