
Brand: Burndy
Catalog ID: BE43G155TN
Catalog Number
BE43G155TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810488881
UPC 14 Digit GTIN
00781810488881
Dimension - L Length Overall mm
1092 mm
Dimension - Length Overall inch
43.00 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid