HUBBELL CANADA
Image of BE5D50G181 BE5D50G181

BE5D50G181

Brand: Burndy

Catalog ID: BE5D50G181

Tinned flexible copper braid 5.50"x1"x0.25"

General

Catalog Number

BE5D50G181

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

1

UPC

781810538548

UPC 14 Digit GTIN

00781810538548

Dimensions

Dimension - L Length Overall mm

140

Dimension - Length Overall inch

5.5

Dimension - Width inch

1

Dimension - Width mm

25 mm

Electrical Ratings

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid