



Brand: CHANCE Utility
Catalog ID: PSC2080421
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
PSC2080421
Material
Plastic
UPC
096359643890
Dimensions
1.130 in x 0.700 in x 0.750 in
Height
0.75 in
Length
1.13 in
Weight
0.01 lb
Width
0.7 in
Carton Quantity
4000
Pallet Quantity
48000