HUBBELL CANADA
Image of SW0065M Belt Rip Switch Type BRS1

Belt Rip Switch Type BRS1

Brand: Austdac

Catalog ID: SW0065M

The Austdac Belt Rip Switch Type BRS1 is a crucial safety device used in conveyor systems. Its primary function is to provide a mechanism to stop the conveyor operation when a belt becomes torn or ripped.

Positioned strategically along the conveyor, typically near transfer points and at regular intervals for longer conveyors, the rip switch can act as an early warning system.

Used to detect belt tears or foreign objects protruding through the belt, the rip switch helps minimize downtime, reduce maintenance costs, and ensure the smooth and safe operation of conveyor systems.

Belt Rip Switch Type BRS1

  • Volt-free contacts connect to any digital control system
  • Mounting for Austdac SILBUS or HubBus transmitters
  • Includes (2) M20 gland entries for cable access
  • Screw terminals
  • Constructed of UV-resistant, antistatic polycarbonate, UL94 HB, flammability rated
  • Wide operating temperature range, -40ºC to +60ºC
  • IP66

General

Actuator

Magnet Switch

Catalog Number

SW0065M

Color

Safety Yellow

Material

UV-resistant, antistatic polycarbonate, UL94 HB flammability rated

Dimensions

Depth

4.7 in

Depth Metric

124 mm

Height

9.8 in

Height Metric

252 mm

Weight

2.1 lb

Weight Metric

0.95 kg

Width

4.1 in

Width Metric

105 mm

Electrical Ratings

Current Rating

  • DC Max: 250 mA
  • AC Max: 180 mA

Voltage Rating

  • 175 VDC
  • 120 VAC

Operational

Actuator

Magnet Switch

Operating Temperature Range Celcius

-40°C to +60°C [-58°F to +176°F]