
Brand: Burndy
Catalog ID: BF24NTN
Catalog Number
BF24NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810201398
UPC 14 Digit GTIN
00781810201398
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid