
Brand: Burndy
Catalog ID: BF6T716
Catalog Number
BF6T716
Connector Type
Braid
Material
Copper
UPC
621945431577
UPC 14 Digit GTIN
00621945431577
Dimension - D inch
1.50 in
Dimension - Hole Size inch
0.50 in
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.19 in
Length
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360 A
Rating - Outdoor Amperage
430 A
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
1480