
Brand: Burndy
Catalog ID: BG10G97
Catalog Number
BG10G97
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810280164
UPC 14 Digit GTIN
00781810280164
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10.00 in
Length
10 in
Package Height
Package Length
Package Weight
Package Width
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid