
Brand: Burndy
Catalog ID: BG120G111TN
Catalog Number
BG120G111TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810489703
UPC 14 Digit GTIN
00781810489703
Dimension - D inch
3.25 in
Dimension - Hole Size inch
0.68 in
Dimension - L Length Overall mm
3048 mm
Dimension - Length Overall inch
120.00 in
Dimension - N inch
1 in
Dimension - Pad Width inch
1.50 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid