HUBBELL CANADA
BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495
Image of BG12N BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495
Image of BG12N BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495

BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495

Brand: Burndy

Catalog ID: BG12N

Flexible Copper Braid, 12 in L,Approximate Ampere rating indoor:415,outdoor:495.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction

Catalog Number

BG12N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

Sub Brand

BRAID

Type

B, Flexible

UPC

781810005323

UPC 14 Digit GTIN

00781810005323

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

415

Rating - Outdoor Amperage

495

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

12

Pallet Quantity

840