Catalog Number
BG12NSV
Connector Type
Braid
Material
Copper
UPC
781810499597
UPC 14 Digit GTIN
00781810499597
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid