
Brand: Burndy
Catalog ID: BG9D75NTN
Catalog Number
BG9D75NTN
Connector Type
Braid
Material
Copper
UPC
781810509319
UPC 14 Digit GTIN
00781810509319
Dimension - L Length Overall mm
248 mm
Dimension - Length Overall inch
9.75 in
Dimensions
9.75 in x 1.5 in x 0.25 in
Height
0.25 in
Length
9.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.5 in
Rating - Indoor Amperage
415 A
Rating - Outdoor Amperage
495 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1