HUBBELL CANADA
Image of BGRKTHC BGRKTHC, On-Rail Busbar Grounding Kit

BGRKTHC, On-Rail Busbar Grounding Kit

Brand: Burndy

Catalog ID: BGRKTHC

On-Rail Busbar Grounding Kit; 19" Busbar with insulatiors; 60" of #6 AWG THHN wire, green PVC Coated; #6 2-hole terminals precrimped; Busbar Hardware Kit; ESD Port Kit; 8" black cable management straps; PENETROX™ A Oxide Inhibitor (.5 oz); Caution and Grounding Labels

General

Catalog Number

BGRKTHC

EU RoHS Indicator

Contact Manufacturer

Finish Type

Copper

Mounting Type

Rack-Mount

Type

Kit

UPC

621945516199

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1