HUBBELL CANADA
Image of BIBD3503 BIBD3503, 2-Sided, 3-Cond. Clear Ins. MultiTap

BIBD3503, 2-Sided, 3-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBD3503

Clear Plastisol Covered Double Sided Entry, 3 Ports, #10 AWG-350 kcmil. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBD3503

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD, Multi-Port

UPC

781810133446

UPC 14 Digit GTIN

00781810133446

Dimensions

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

80 mm

Dimension - Length Overall inch

3.13 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

8 AWG-350 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

3

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

24

Pallet Quantity

1344