
Brand: Burndy
Catalog ID: BIBD7504
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBD7504
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBD, Multi-Port
UPC
781810232873
UPC 14 Digit GTIN
00781810232873
Dimension - Height fraction
3 in
Dimension - Height inch
3.00 in
Dimension - Height mm
76.2 mm
Dimension - L Length Overall mm
143 mm
Dimension - Length Overall inch
5.63 in
Dimension - Width fraction
3-19/50 in
Dimension - Width inch
3.38 in
Dimension - Width mm
86 mm
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
600 V
Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range
2 AWG - 750 kcmil
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Size Range
2 AWG - 750 kcmil
Conductor Size
2 AWG-750 KCMIL
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
4
Physical Attribute - Number of Screws
4
Carton Quantity
30
Pallet Quantity
840