HUBBELL CANADA
BIBS2/03FX, Flex, 3-Cond. Clear Ins. MultiTap
Image of BIBS2/03FX BIBS2/03FX, Flex, 3-Cond. Clear Ins. MultiTap

BIBS2/03FX, Flex, 3-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBS2/03FX

Clear Plastisol Covered Single Sided Entry, 3 Ports, #14-2/0 Class B&C, #14-1 Class G,H,I,K, DLO. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Application

Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors

Catalog Number

BIBS2/03FX

Color Code

Black

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Ports

3

Plated

Y

Plating Type

Tin

Sub Brand

UNITAP

Temperature Rating

-40° C to 135 °C

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

621945439313

UPC 14 Digit GTIN

00621945439313

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.938 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

175 A

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

1 AWG - 14 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

-40° C to 135 °C

Configuration

Connector Type

Multi Tap

Number Of Ports

3

Logistics

Carton Quantity

100

Pallet Quantity

6400