HUBBELL CANADA
Image of BIPC4/01/0 BIPC4/01/0, Insulating Piercing Connector
Discontinued

BIPC4/01/0, Insulating Piercing Connector

Brand: Burndy

Catalog ID: BIPC4/01/0

Discontinued - Please see suggested alternate: BIPC2504SC Insulation Piercing Connector, 1/0-4/0 AWG (Run), 1/0-4/0 AWG (Tap), 300 V.

  • Insulation piercing capability eliminates the need for insulation stripping
  • UL486B Listed, AL9CU Rated, for copper and aluminum conductor combinations up to 90° C, 600 Volt applications
  • Insulation piercing design eliminates the need for taping, especially

General

Application

For Splicing And Tapping Aluminum And Copper Conductors

Catalog Number

BIPC4/01/0

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

1/2

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128725

UPC 14 Digit GTIN

00781810128725

Dimensions

Dimension - Bolt Size inch

0.31 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Socket Size

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

300 V

Conductor Related

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Run Range

1/0 -4/0 AWG

Conductor - Copper Str Tap Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Configuration

Connector Type

Insulation Piercing

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

8

Pallet Quantity

3712