HUBBELL CANADA
BIPC5001/0S, Ins. Piercing, Cu/Al, R: 4/0-500, T: 1/0-350
Image of BIPC5001/0S BIPC5001/0S, Ins. Piercing, Cu/Al, R: 4/0-500, T: 1/0-350
Image of BIPC5001/0S BIPC5001/0S, Ins. Piercing, Cu/Al, R: 4/0-500, T: 1/0-350

BIPC5001/0S, Ins. Piercing, Cu/Al, R: 4/0-500, T: 1/0-350

Brand: Burndy

Catalog ID: BIPC5001/0S

Mechanical Insulation Piercing Connector, Cu/Al, suitable for splicing, tapping, and dead-ending applications. Run: 4/0-500, Tap: 1/0-350

  • Flexibility! One connector allows for tap, splice or dead-end configurations
  • Time Savings! Requires no cable stripping, conductor brushing, inhibitor application or after installation taping
  • Engineered shear bolt technology applies consistent torque for efficient and reliable connectors
  • Easy installation and removal - only requires 6-point socket impact driver
  • cULus Listed Splicing Wire Connector, AL9CU Rated, for copper and aluminum conductor combinations up to 90 degrees C, *600 Volt applications
  • Insulation piercing design for use in multiple applications - overhead covered and bare taps, service and metering connections, and lighting system work

General

Application

Application - For Use On

Copper and Aluminum

Catalog Number

BIPC5001/0S

UPC

621945653542

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

4

Pallet Quantity

360