HUBBELL CANADA
BIPC5004/0, Discontinued - Insulating Piercing Connector
Image of BIPC5004/0 BIPC5004/0, Discontinued - Insulating Piercing Connector
Discontinued

BIPC5004/0, Discontinued - Insulating Piercing Connector

Brand: Burndy

Catalog ID: BIPC5004/0

Discontinued - Please see BIPC5004SC suggested alternate. Insulation Piercing Connector, 350-500 kcmil (Run), 4-4/0 AWG (Tap), 600 V.

This item is discontinued, please see BIPC5004SC as a suggested alternate

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 Volt Applications

Catalog Number

BIPC5004/0

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

400 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

9/16

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128756

UPC 14 Digit GTIN

00781810128756

Dimensions

Dimension - Bolt Size inch

0.38 in

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.80 in

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Socket Size

9/16

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

350 kcmil-500 kcmil

Conductor - AL Str Tap Range

4 AWG-4/0 AWG

Conductor - Copper Str Run Range

350 kcmil-500 kcmil

Conductor - Copper Str Tap Range

4 AWG-4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

400 LBS/in

Configuration

Connector Type

Insulation Piercing

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

4

Pallet Quantity

1856