HUBBELL CANADA
BISR1/0, Clear Insulated Splice Reducer, #14-1/0 AWG
Image of BISR1/0 BISR1/0, Clear Insulated Splice Reducer, #14-1/0 AWG

BISR1/0, Clear Insulated Splice Reducer, #14-1/0 AWG

Brand: Burndy

Catalog ID: BISR1/0

In-Line Splice Reducer, Clear Insulation, #14-1/0 AWG Code Conductor, Dual Rated AL9CU, Oxide inhibitor pre-installed

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BISR1/0

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

3/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BISR

UPC

781810134115

UPC 14 Digit GTIN

00781810134115

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - L Length Overall mm

74 mm

Dimension - Length Overall inch

2.91 in

Dimension - Width inch

0.91 in

Dimension - Width mm

23 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 1/0 AWG

Conductor - Copper Str Size Range

14 AWG - 1/0 AWG

Conductor Size

14-1/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

In-Line

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

100

Pallet Quantity

9600