
Brand: Burndy
Catalog ID: BISR1/0FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BISR1/0FX
Color Code
Pink
Connector Type
In-Line
EU RoHS Indicator
Yes
Hex Key
3/16 in
Installation Torque Recommended in-lb
120 in-lb
Insulation
Y
Material
Aluminum
Number Of Ports
2
Plated
Y
Plating Type
Tin Plated Aluminum
Sub Brand
UNITAP
Temperature Rating
135°C
Trade Name
UNITAP™
Type
BISR,Multi-Port
UPC
621945439979
UPC 14 Digit GTIN
00621945439979
Dimension - Height inch
1.38 in
Dimension - Height mm
35 mm
Dimension - L Length Overall mm
73.92 mm
Dimension - Length Overall inch
2.91 in
Dimension - Width inch
0.91 in
Dimension - Width mm
23 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
14 - 1 Str
Conductor - Copper Flex G Size Range
14 - 1 Str
Conductor - Copper Flex H Size Range
14 - 1 Str
Conductor - Copper Flex I Size Range
14 - 1 Str
Conductor - Copper Flex K Size Range
14 - 1 Str
Conductor - Copper Str Size Range
14 AWG - 1/0 AWG
Conductor Size
14-1/0 AWG
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
120 in-lb
Temperature Rating
135°C
Connector Type
In-Line
Number Of Ports
2
Carton Quantity
100
Pallet Quantity
9600