
Brand: Burndy
Catalog ID: BISR250DB
Application
For Outside Direct Burial
Catalog Number
BISR250DB
Connector Type
In-Line
EU RoHS Indicator
Yes
Hex Key
5/16 in
Installation Torque Recommended in-lb
360 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP, MOLE
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BISR
UPC
781810288061
UPC 14 Digit GTIN
00781810288061
Dimension - Height inch
2.17 in
Dimension - Height mm
55.118 mm
Dimension - L Length Overall mm
170.18 mm
Dimension - Length Overall inch
6.7 in
Dimension - Screw Size inch
5/8
Dimension - Strip Length inch
7/8 in
Dimension - Width inch
1.18 in
Dimension - Width mm
29.97 mm
Dimensions
6.7 in x 1.18 in x 2.17 in
Height
2.17 in
Length
6.7 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.18 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
4/0;250 kcmil
Conductor - AL Str Size Range
4/0 AWG - 250 kcmil
Conductor - Copper Str Size
4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
4/0 AWG - 250 kcmil
Conductor Size
4/0 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
360 in-lb
Temperature Rating
90 °C
Connector Type
In-Line
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
50
Pallet Quantity
1600