
Brand: Burndy
Catalog ID: BISR2FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BISR2FX
Color Code
Brown
Connector Type
In-Line
EU RoHS Indicator
Yes
Hex Key
5/32 in
Installation Torque Recommended in-lb
100 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Plated
Y
Plating Type
Tin Plated Aluminum
Sub Brand
UNITAP
Temperature Rating
135 °C
Trade Name
UNITAP™
Type
BISR,Multi-Port
UPC
621945439962
UPC 14 Digit GTIN
00621945439962
Dimension - Height inch
1.22 in
Dimension - Height mm
31 mm
Dimension - L Length Overall mm
60.45 mm
Dimension - Length Overall inch
2.38 in
Dimension - Width inch
0.75 in
Dimension - Width mm
19.05 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
14- 2 Str
Conductor - Copper Flex G Size Range
14 - 2 Str
Conductor - Copper Flex H Size Range
14- 2 Str
Conductor - Copper Flex I Size Range
14- 2 Str
Conductor - Copper Flex K Size Range
14- 2 Str
Conductor - Copper Str Size Range
14 AWG - 2 AWG
Conductor Size
14-2 AWG
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
100 in-lb
Temperature Rating
135 °C
Connector Type
In-Line
Number Of Ports
2
Carton Quantity
100
Pallet Quantity
9600