
Brand: Burndy
Catalog ID: BISR3/0DB
Application
For Direct Burial
Catalog Number
BISR3/0DB
Connector Type
In-Line
EU RoHS Indicator
Yes
Hex Key
3/16 in
Hex Size
#10
Installation Torque Recommended in-lb
220 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP, MOLE
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BISR
UPC
781810288030
UPC 14 Digit GTIN
00781810288030
Dimension - Height fraction
2 in
Dimension - Height inch
1.96 in
Dimension - Height mm
50 mm
Dimension - L Length Overall mm
158.75 mm
Dimension - Length Overall inch
6.25 in
Dimension - Screw Size inch
7/16
Dimension - Strip Length inch
7/8 in
Dimension - Width fraction
99/100 in
Dimension - Width inch
0.99 in
Dimension - Width mm
25.15 mm
Dimensions
6.25 in x 0.99 in x 1.96 in
Height
1.96 in
Hex Size
#10
Length
6.25 in
Package Height
Package Length
Package Weight
Package Width
Width
0.99 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
1/0;2/0 AWG;3/0 AWG
Conductor - AL Str Size Range
1/0 AWG - 3/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range
1/0 AWG - 3/0 AWG
Conductor Size
1/0-3/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
220 in-lb
Temperature Rating
90 °C
Connector Type
In-Line
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
75
Pallet Quantity
2400