HUBBELL CANADA
Image of BIT2/0 BIT2/0, 1-Side, 2-Cond Clear Insulated MultiTap

BIT2/0, 1-Side, 2-Cond Clear Insulated MultiTap

Brand: Burndy

Catalog ID: BIT2/0

Clear Plastisol Covered Aluminum Multiple Tap Connector. 1-Side Entry, 2-Port. Suitable for Code Conductor, #14-2/0 AWG, Al/Cu Rated, UL486B Listed

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIT2/0

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16 in

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BIT

UPC

781810134061

UPC 14 Digit GTIN

00781810134061

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.52 in

Dimension - Width fraction

1-2/5 in

Dimension - Width inch

1.4 in

Dimension - Width mm

36 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 in-lb

Operational

Temperature Rating

90 °C

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

250

Pallet Quantity

14000