
Brand: Burndy
Catalog ID: BIT250
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIT250
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16 in
Installation Torque Recommended in-lb
275 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BIT
UPC
781810133521
UPC 14 Digit GTIN
00781810133521
Dimension - Height fraction
2.125 in
Dimension - Height inch
2.13 in
Dimension - Height mm
54 mm
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.03 in
Dimension - Width fraction
2-7/100 in
Dimension - Width inch
2.07 in
Dimension - Width mm
53 mm
Package Height
10.1 in
Package Length
17 in
Package Weight
30.7 lb
Package Width
10 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
10 AWG - 250 kcmil
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
275 in-lb
Temperature Rating
90 °C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
120
Pallet Quantity
4800