
Brand: Burndy
Catalog ID: BIT250FX
Application
Clear Insulated Multiple Tap Connectors
Catalog Number
BIT250FX
Color Code
Yellow
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16 in
Installation Torque Recommended in-lb
10-1 Str- 180 in-lb, 1/0-250 Str- 300 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Plated
Y
Plating Type
Tin Plated Aluminum
Sub Brand
UNITAP
Temperature Rating
135 °C
Trade Name
UNITAP™
Type
BIT, UNITAP
UPC
621945439214
UPC 14 Digit GTIN
00621945439214
Dimension - Height inch
2.13 in
Dimension - Height mm
54 mm
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.03 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Package Height
Package Length
Package Weight
Package Width
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 3/0 Str
Conductor - Copper Flex G Size Range
10 - 3/0 Str
Conductor - Copper Flex H Size Range
10 - 3/0 Str
Conductor - Copper Flex I Size Range
10 - 3/0 Str
Conductor - Copper Flex K Size Range
10 - 3/0 Str
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
10-1 Str- 180 in-lb, 1/0-250 Str- 300 in-lb
Temperature Rating
135 °C
Connector Type
Multi Tap
Number Of Ports
2
Carton Quantity
24
Pallet Quantity
2304