
Brand: Burndy
Catalog ID: BIT350
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIT350
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16 in
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BIT
UPC
781810133538
UPC 14 Digit GTIN
00781810133538
Dimension - Height fraction
2.5 in
Dimension - Height inch
2.5 in
Dimension - Height mm
64 mm
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.22 in
Dimension - Width fraction
2-8/25 in
Dimension - Width inch
2.32 in
Dimension - Width mm
59 mm
Package Height
Package Length
Package Weight
Package Width
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
10 AWG - 350 kcmil
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Size
10 AWG-350 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
90 °C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
60
Pallet Quantity
2160