
Brand: Burndy
Catalog ID: BIT4FX
Application
Clear Insulated Multiple Tap Connectors
Catalog Number
BIT4FX
Color Code
Brown
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
1/8 in
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNITAP
Temperature Rating
135°C
Trade Name
UNITAP™
Type
BIT, UNITAP
UPC
621945440036
UPC 14 Digit GTIN
00621945440036
Dimension - Height inch
1.25 in
Dimension - Height mm
31.75 mm
Dimension - L Length Overall mm
27.44 mm
Dimension - Length Overall inch
1.08 in
Dimension - Width inch
1.13 in
Dimension - Width mm
28.70 mm
Package Height
Package Length
Package Weight
Package Width
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 4 AWG
Conductor - Copper DLO Size Range
14 str.-6 str.
Conductor - Copper Flex G Size Range
14 str.-6 str.
Conductor - Copper Flex H Size Range
14 str.-6 str.
Conductor - Copper Flex I Size Range
14 str.-6 str.
Conductor - Copper Flex K Size Range
14 str.-6 str.
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
2
Carton Quantity
250
Pallet Quantity
16000