HUBBELL CANADA
Image of BITO250 BITO250, Opp. Side, 2-Cond. Clear Ins. MultiTap

BITO250, Opp. Side, 2-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BITO250

Clear Plastisol Covered Multiple Tap Connector, 2-Port, Opposite Side Entry. #10 AWG-250 kcmil, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BITO250

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16 in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90°C

Trade Name

UNITAP™

Type

BIT

UPC

781810134078

UPC 14 Digit GTIN

00781810134078

Dimensions

Dimension - Height fraction

2.125 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.10 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.03 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 AWG - 250 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Size

10 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90°C

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

100

Pallet Quantity

3200