

Brand: CHANCE Utility
Catalog ID: 8812
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
8812
Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
12400 lb.
Type
Machine Bolts
UPC
096359075509
Diameter
0.63 in
Diameter (Fraction)
5/8 in
Dimensions
12.500 in x 1.000 in x 1.000 in
Distance From Pole
N/A
Height
1 in
Length
12.5 in
Length Threaded Area
6 in
Weight
1.1 lb
Weight Metric
0.4 kg
Width
1 in
Industry Standard(s)
ANSI C135.1
RUS Listed Reference
c - Bolt, machine
Tensile Strength
12400 lb.
Carton Quantity
50
Pallet Quantity
1800