HUBBELL CANADA
BONDIT Wall Mount Intersystem Bonding Connector, #14-#2 AWG
Image of BDTIBB BONDIT Wall Mount Intersystem Bonding Connector, #14-#2 AWG

BONDIT Wall Mount Intersystem Bonding Connector, #14-#2 AWG

Brand: Burndy

Catalog ID: BDTIBB

BONDIT® Wall Mount, #14 - #2 AWG, 4.01 in L, .71 in W

  • Meets Intersystem Bonding Requirements: NEC 250.94
  • Provides an easy to access grounding point for utilities such as telecom and cable
  • Easy to install
  • Tin-plated connector body provides long-lasting corrosion resistance
  • UL467 Listed for the US and Canadian Markets
  • Stainless Steel Set Screws
  • Accepts main ground wire (#2 to #6), up to 4 intersystem wire (#4 to #14)
  • Supplied with a durable cover, easily secured over connector body
  • Approved for use with solid stranded conductors

General

Application

Used to tying all of the system grounds together in one location

Catalog Number

BDTIBB

EU RoHS Indicator

Under Review

Sub Brand

BONDIT

Trade Name

BONDIT®

Type

BDT

UPC

781810504017

UPC 14 Digit GTIN

00781810504017

Dimensions

Dimension - Height inch

0.91 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Under Review

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

10

Pallet Quantity

3360