


Brand: Ripley Tools
Catalog ID: R35330
Accessibility
End
Catalog Number
R35330
Cutting Edge
Spiral; Longitudinal
Product Type
Semi-Con Tools
Length
9.4 in
Length Metric
239 mm
Weight
13 oz
Rating - Minimum Voltage
5 kV
Voltage - Maximum
35 kV
Cable Specification
Primary Distribution Underground
Accessibility
End
Shaves Semi-Con
Yes