HUBBELL CANADA
Image of BPCL4 BPCL4, Disposable Enclosure Lock

BPCL4, Disposable Enclosure Lock

Brand: Burndy

Catalog ID: BPCL4

Disposable Enclosure Lock

General

Catalog Number

BPCL4

Material

Aluminum

Type

Pedestal Lock Assembly

UPC

621945434080

Dimensions

Dimension - Height inch

2.28 in

Dimension - Height mm

58 mm

Package Height

1.94 in

Package Length

9.5 in

Package Weight

1.8 lb

Package Width

8 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

200

Pallet Quantity

8800