HUBBELL CANADA
Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range
Image of PJ100 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range

Brand: Bryant

Catalog ID: PJ100

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, 1.00-1.24" Cable Range

  • Flexible Eye
  • 1.00-1.24" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

3,900 lbs

Catalog Number

PJ100

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

780

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280762

Conductor Related

Cable Diameter Range

1.00-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

3,900 lbs

Load Capacity

780

Logistics

Carton Quantity

5