HUBBELL CANADA
Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .25-.36" Cable Range
Image of PJ025 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .25-.36" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .25-.36" Cable Range

Brand: Bryant

Catalog ID: PJ025

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .25-.36" Cable Range

  • Flexible Eye
  • .25-.36" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

450 lbs

Catalog Number

PJ025

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

90

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280663

Conductor Related

Cable Diameter Range

0.25 in-0.36 in

Cable Size

.25-.36" (.63-.91)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

450 lbs

Load Capacity

90

Logistics

Carton Quantity

5