HUBBELL CANADA
Image of PJ050 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range

Brand: Bryant

Catalog ID: PJ050

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range

  • Flexible Eye
  • .50-.61" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

1,300 lbs

Catalog Number

PJ050

Construction

EU RoHS Indicator

Yes

Load Capacity

260

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280700

Conductor Related

Cable Diameter Range

0.50 in-0.61 in

Cable Size

.50-61" (1.27-1.55)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,300 lbs

Load Capacity

260

Logistics

Carton Quantity

5