HUBBELL CANADA
Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .62-.74" Cable Range
Image of PJ062 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .62-.74" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .62-.74" Cable Range

Brand: Bryant

Catalog ID: PJ062

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .62-.74" Cable Range

  • Flexible Eye
  • .62-.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

1,950 lbs

Catalog Number

PJ062

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

390

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280724

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62-.74" (1.57-1.88)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,950 lbs

Load Capacity

390

Logistics

Carton Quantity

10