HUBBELL CANADA
Image of PJ075 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .75-.99"Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .75-.99"Cable Range

Brand: Bryant

Catalog ID: PJ075

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye,.75-.99"Cable Range

  • Flexible Eye
  • .75-.99"Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

2,800 lbs

Catalog Number

PJ075

Construction

EU RoHS Indicator

Yes

Load Capacity

560

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280748

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

2,800 lbs

Load Capacity

560

Logistics

Carton Quantity

5