HUBBELL CANADA
Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.25-1.49"
Image of MST125FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.25-1.49"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.25-1.49"

Brand: Bryant

Catalog ID: MST125FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.25-1.49"

  • Heavy Duty
  • Overhead Flexible Eye
  • 1.25-1.49"

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

30,600 lbs

Catalog Number

MST125FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

6120

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282087

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

30,600 lbs

Load Capacity

6120