HUBBELL CANADA
Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .25-.49"
Image of MST025FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .25-.49"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .25-.49"

Brand: Bryant

Catalog ID: MST025FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .25-.49"

  • Heavy Duty
  • Overhead Flexible Eye
  • .25-.49"

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

6,800 lbs

Catalog Number

MST025FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1360

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282001

Conductor Related

Cable Diameter Range

0.25 in-0.49 in

Cable Size

.25-.49" (.63-1.24)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

6,800 lbs

Load Capacity

1360