HUBBELL CANADA
Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.00-2.49" Cable Range
Image of PA200 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.00-2.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.00-2.49" Cable Range

Brand: Bryant

Catalog ID: PA200

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.00-2.49" Cable Range

  • Light Duty
  • Flexible Eye
  • 2.00-2.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

8,500 lbs

Catalog Number

PA200

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1700

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Light Duty Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280588

Conductor Related

Cable Diameter Range

2.00 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

8,500 lbs

Load Capacity

1700