
Brand: Bryant
Catalog ID: PA075
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
4,000 lbs
Catalog Number
PA075
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
800
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Series
Light Duty Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280489
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
4,000 lbs
Load Capacity
800
Carton Quantity
10