HUBBELL CANADA
Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.50-1.74" Cable Range
Image of SCD150 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.50-1.74" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.50-1.74" Cable Range

Brand: Bryant

Catalog ID: SCD150

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.50-1.74" Cable Range

  • Slack Mesh
  • Single Eye
  • 1.50-1.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

6,600 lbs

Catalog Number

SCD150

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1320

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271562

Conductor Related

Cable Diameter Range

1.50 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

6,600 lbs

Load Capacity

1320

Logistics

Carton Quantity

2