
Brand: Bryant
Catalog ID: SSR200
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
9,000 lbs
Catalog Number
SSR200
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
1800
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Series
Slack Grip
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271821
Cable Diameter Range
2.00 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
9,000 lbs
Load Capacity
1800