
Brand: Bryant
Catalog ID: SSR350
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
12,000 lbs
Catalog Number
SSR350
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
2400
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Series
Slack Grip
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271883
Cable Diameter Range
3.50 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
12,000 lbs
Load Capacity
2400
Carton Quantity
2