
Brand: Bryant
Catalog ID: SSR050
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
1,500 lbs
Catalog Number
SSR050
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
300
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Series
Slack Grip
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271685
Cable Diameter Range
0.50 in-0.61 in
Cable Size
.50-.61" (1.27-1.55)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
1,500 lbs
Load Capacity
300