
Brand: Bryant
Catalog ID: SSR062
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
1,800 lbs
Catalog Number
SSR062
Construction
EU RoHS Indicator
Yes
Load Capacity
360
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271708
Cable Diameter Range
0.62 in-0.74 in
Cable Size
.62-.74" (1.57-1.88)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
1,800 lbs
Load Capacity
360